Gyártó |
---|
Sorozat neve |
CAD |
---|
Ár (ÁFA nélkül) |
Normál feladási dátum |
Type |
Tip shape |
Material |
Surface treatment |
Die (mounting part) shape |
MISUMI | MISUMI | MISUMI |
2D/3D | 2D/3D | 2D/3D |
- | - | - |
Árajánlat | Árajánlat | Árajánlat |
Button dies | Button dies | Button dies |
20K | 20K | 20K |
SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
None | None | None |
Dowel fixing | Headed type | Straight |
MISUMI
Linear shafts / material selectable / treatment selectable / stepped on both sides / internal thread / spanner flat
REYHER
DIN 915 Set screws
MISUMI
Guide posts for stripper plates / 3 µm tolreance field position
MISUMI
Cutting bushes in special shapes
KYOCERA
S...PWLN06 Type (Inner Diameter / Inner End Face Machining)
GATES
High-performance timing belts / Powergrip / HTD#M / CR (neoprene) / glass fibre / GATES
LAPP
FLEXIMARK® Organized shrink tube