Gyártó |
---|
Sorozat neve |
CAD |
---|
Ár (ÁFA nélkül) |
Normál feladási dátum |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
2D/3D | 2D/3D | 2D/3D | 2D/3D |
- | - | - | - |
Árajánlat | Árajánlat | Árajánlat | Árajánlat |
Yes | Yes | Yes | Yes |
Single-stepped | Single-stepped | Single-stepped | Double-stepped |
None | Standard type / Spring and pin reinforced type | Standard type / Spring and pin reinforced type | None |
A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
TiCN | TiCN | TiCN | TiCN |
Standard | Standard | Standard | Standard |