Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551212
Product Type | Data equipment related goods | Bore Diameter A(mm) | 6.6 | Component Type | Base component |
---|---|---|---|---|---|
Height 1(mm) | 50 | Length 1(mm) | 255 | Product Line | eco-fix |
Radius(mm) | R5.0 | Thread 1 | M6 | Thread Spacing 1(mm) | 25 |
Thread Spacing 2(mm) | 12.5 | Units | 1 | Width 1(mm) | 50 |
Mass(g) | 125 | Application | CMM |
This page is Adapter Plate for Build-up Column, part number K551212.
You can find the detail information about specifications and dimensions on part number K551212.