Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651172
Product Type | Data equipment related goods | Additional Spec | no ball | Base Diameter(mm) | 4 |
---|---|---|---|---|---|
Base Material | Stainless steel | Description Protocol System | 03-M3-DS12,7/2,3-L31-SWC3,5-BS4 | Disk Height(mm) | 2.3 |
Disk Material | Steel, hardened | Disk Diameter(mm) | 12.7 | ITP Code No. | KI M3 127 04 032 |
Renishaw Code No. | A-5000-3615 | Shaft Stem Material | Carbide | Stem Diameter(inch) | 23.5 |
Thread | M3 | Tool Bore Diameter(mm) | 1.3 | Mass(g) | 4 |
Effective Measurement Length(mm) | 31 |
This page is Disk Stylus Hardened Steel M3, part number K651172.
You can find the detail information about specifications and dimensions on part number K651172.