Slider Unit, Multiflex-profile Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551117

Part Number
K551117
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.37 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Slider component Height 1(mm) 45
Length 1(mm) 100 Product Line multiflexprofile Units 1
Width 1(mm) 50 Mass(g) 490 Application CMM

This page is Slider Unit, Multiflex-profile Connector, part number K551117.
You can find the detail information about specifications and dimensions on part number K551117.

Tech Support