Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K651605 |
K651606 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description Protocol System | ITP Code No. | Renishaw Code No. | Mass (g) | Effective Measurement Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
230.92 € | 1 | 60 Days | 01-M4-SiNi6-L50-ML38,5-SCFC4,4-BS7 | TC M4 S60 07 053 | A-5003-5730 | 4.1 | 38.5 | |||
249.87 € | 1 | 60 Days | 01-M4-SiNi6-L100-ML88,5-SCFC4,4-BS7 | TC M4 S60 07 103 | A-5003-5731 | 6.2 | 88.5 |
Loading...
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Silicon nitride |
---|---|---|---|---|---|
Ball Diameter(mm) | 6 | Base Diameter(mm) | 7 | Base Material | Stainless steel |
Shaft Stem Material | Carbon fibre | Stem Diameter(inch) | 4.4 | Thread | M4 |
Tool Bore Diameter(mm) | 2 |
Configure
Basic Attributes
Description Protocol System
ITP Code No.
Renishaw Code No.
Type
Filter by standard shipping days
Optional Attributes