Stylus M5 Silicon Nitride Ball, Carbon Fiber Stem

Stylus M5 Silicon Nitride Ball, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651535
K651536
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

140.92 €

1 60 Days 01-M5-SiNi6-L50-ML39,5-SCFC4,3-BS10TC M5 S60 10 0535039.5A-5003-5734A-5003-57344.346.3539.5

197.76 €

1 60 Days 01-M5-SiNi6-L100-ML56,9-SCFC4-BTi10TC M5 S60 50 10310056.9A-5003-5735A-5003-5735465.2556.9

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Ball Diameter(mm) 6 Base Diameter(mm) 10 Base Material Titanium
Shaft Stem Material Carbon fibre Thread M5 Tool Bore Diameter(mm) 2.3

Tech Support