Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-020
Product Type | Data equipment related goods | Power supply | 5 V from the USB | Additional Spec | Digimatic/Digimatic 2/Digimatic S1 Interface |
---|---|---|---|---|---|
Data Input | 1x Digimatic, Digimatic 2 or Digimatic S1 | Data Output | USB Virtual COM-Port (VCP) with VCP driver (available online). USB keyboard signal (HID) | Dimensions (WxDxH)(mm) | 38 x 64 x 21 |
Footswitch Connector | Yes | Max. Connec Table Devices | Microsoft® Windows® 2000. XP: 100 cables,Windows® Vista®, 7, 8, 8. 1, 10. 11: 20 cables | OS Compatibility | Windows® 10.0 (64.0bit) |
Output Decimal Mark | Emulates the local Windows setting | Mass(g) | 54 |
This page is USB Input Tool Interface Box, part number 264-020.
You can find the detail information about specifications and dimensions on part number 264-020.