Leeb Impact Device

Leeb Impact Device
Wide range of detectors.In addition to the standard universal hydraulic impactor (type D), users can choose from a wide range of special hydraulic impactors for special measuring tasks.Type DL:
for measurements in the tightest ranges, such as welded seams or gear wheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

810-290-10

Part Number
810-290-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,401.58 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Hardness Check Connector Cable for HH-411 Data Output RS-232C, SPC
Display Unit 7-segment LCD DP-1VA (264-505) 965013 Functions Auto angle compensation, Offset, OK/NG judgement, Hardness scale conversion, Data storage (1800 data entries), Statistical analysis (Average value, Max. value, Min. value, Dispersion), Auto sleep function, Impact counter display function
Hardness Display Range Leeb hardness: 1 to 999HL Impact Device Impact hammer with integrated carbide-ball tip, D scale (ASTM A 956) IT-016U 264-016-10 Hardmatic Table 937387
PIN Round 6 Power Supply Battery LR6 (2 pcs.) or AC adapter (optional) Specimen Requirements Min. specimen thickness of 5mm or more and mass of 5kg or more (However, a specimen of mass of 0.1 to 5kg is measurable by securing to a massive base) Testing Point: 5mm or more from edge of specimen, 3mm or more between testing Points Specimen surface roughness: Ra of 2µm or less
USB-ITN 06AFM380E U-WAVE-T 02AZD790E

This page is Leeb Impact Device, part number 810-290-10.
You can find the detail information about specifications and dimensions on part number 810-290-10.

Tech Support