Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
317-251-30 |
317-252-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Set Content | Range (mm) | |
---|---|---|---|---|---|---|---|---|
711.00 € | 1 | 5 Days | 335 | Anvils 201217, 201216 | 0-25 | |||
791.00 € | 1 | 60 Days | 360 | Anvils 201379, 201216 | 25-50 |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Auto Power OFF After 20 min. Non use | Yes | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 7.5 mm | Flatness | 0.6 µm (spindle), 2 µm (anvil) | Function Lock | Yes |
HOLD | Yes | Inch-Metric | Metric | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm |
Parallelism(inch) | 3 | Protection | IP65 | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Spindle Feed Error(μm) | 3 | Measured force(N) | 5-10 | Power Supply | 1 battery SR-44 |
Battery life | Approx. 2.4 years |