Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-605-20 |
573-606 |
573-606-20 |
573-608-20 |
573-615-20 |
573-616-20 |
573-618-20 |
573-705-20 |
573-706-20 |
573-708-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Auto Power OFF After 20 Min. Non Use | DATA (output with Cable) / Hold (display value) | Display | ON/OFF | Digital Step (inch) | Max. Permissible Error E MPE (inch) | Max. Permissible Error S MPE (inch) | OFFSET (inch) | Range (inch) | Accuracy (mm) | Depth Bar (mm) | Digital Step (mm) | Max. Permissible Error S MPE (mm) | OFFSET (mm) | Range (mm) | Protection | Mass (g) | Battery life | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
666.00 € | 1 | 5 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.03 | 10 | 10.1-160 | IP67 | 157 | Approx. 5 years under normal use | |||
675.00 € | 1 | 60 Days | - | Yes | - | - | - | - | - | - | - | - | ±0.03 | - | 0.01 | - | 10 | 10.1-210 | IP67 | 177 | approx. 5 years | |||
741.00 € | 1 | 5 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.03 | 10 | 10.1-210 | IP67 | 177 | Approx. 5 years under normal use | |||
961.00 € | 1 | 60 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.04 | 10 | 10.1-300 | IP67 | 340 | Approx. 5 years under normal use | |||
623.00 € | 1 | 5 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.03 | 10 | 10.1-160 | IP67 | 157 | Approx. 5 years under normal use | |||
691.00 € | 1 | 5 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.03 | 10 | 10.1-210 | IP67 | 177 | Approx. 5 years under normal use | |||
933.00 € | 1 | 5 Days | - | Yes | - | - | - | - | - | - | - | - | - | - | 0.01 | ±0.04 | 10 | 10.1-300 | IP67 | 335 | Approx. 5 years under normal use | |||
666.00 € | 1 | 5 Days | Rod | Yes | - | LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm) | - | 0.0005 | ±0.001 | ±0.002 | - | 0-6 | - | Ø 1.9 | 0.01 | - | - | - | - | 164 | Approx. 5 years under normal use | |||
741.00 € | 1 | 5 Days | - | - | - | LCD, character height 10 mm | Yes | 0.0005 | ±0.003 | ±0.004 | - | 0-40 | - | - | 0.01 | - | - | - | - | 3700 | Approx. 5 years under normal use | |||
961.00 € | 1 | 5 Days | - | Yes | Yes | - | - | - | ±0.005 | - | 0.5 | 0-80 | - | - | - | - | - | - | IP66 | 2280 | Approx. 5 years under normal use |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
Data Output | Yes | Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes |
Maximum Response Speed | Unlimited |
Configure
Basic Attributes
Additional Spec
Auto Power OFF After 20 Min. Non Use
DATA (output with Cable) / Hold (display value)
Display
ON/OFF
Digital Step(inch)
Max. Permissible Error E MPE(inch)
Max. Permissible Error S MPE(inch)
OFFSET(inch)
Range(inch)
Accuracy(mm)
Depth Bar(mm)
Digital Step(mm)
Max. Permissible Error S MPE(mm)
OFFSET(mm)
Range(mm)
Protection
Type
Filter by standard shipping days
Optional Attributes