Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-621-20 |
573-622-20 |
573-625-20 |
573-626-20 |
573-721-20 |
573-725-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auto Power OFF After 20 Min. Non Use | DATA (output with Cable) / Hold (display value) | ON/OFF | Digital Step (inch) | Max. Permissible Error E MPE (inch) | Max. Permissible Error S MPE (inch) | OFFSET (inch) | Range (inch) | Digital Step (mm) | Jaw Retraction (mm) | Max. Permissible Error E MPE (mm) | Max. Permissible Error S MPE (mm) | Range (mm) | Measuring Force (N) | Protection | Mass (g) | Function | Thumb roller | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
577.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | IP67 | 163 | Fine measuring jaws | Yes | |||
513.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | IP67 | 163 | Fine measuring jaws | - | |||
640.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | IP67 | 163 | Pointed measuring jaws | Yes | |||
577.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | IP67 | 163 | Pointed measuring jaws | - | |||
577.00 € | 1 | 60 Days | - | - | Yes | 0.0005 | ±0.001 | ±0.002 | - | 0-6 | 0.01 | 2 | - | - | - | 7-14 | - | 233 | Fine measuring jaws | Yes | |||
640.00 € | 1 | 5 Days | Yes | Yes | - | - | ±0.002 | - | 0.5 | 0-40 | - | - | - | - | - | - | IP66 | 1480 | Fine measuring jaws | Yes |
Loading...
Type | Standard caliper | Display Method | Digital | Data Output | Yes |
---|---|---|---|---|---|
Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes | Maximum Response Speed | Unlimited |
Battery life | Approx. 5 years under normal use |
Configure
Basic Attributes
Auto Power OFF After 20 Min. Non Use
DATA (output with Cable) / Hold (display value)
ON/OFF
Digital Step(inch)
Max. Permissible Error E MPE(inch)
Max. Permissible Error S MPE(inch)
OFFSET(inch)
Range(inch)
Digital Step(mm)
Jaw Retraction(mm)
Max. Permissible Error E MPE(mm)
Max. Permissible Error S MPE(mm)
Range(mm)
Measuring Force(N)
Protection
Type
Filter by standard shipping days
Optional Attributes