Cobra Multigrip Pliers

Cobra Multigrip Pliers
[Specifications]
・Product Type: Pipe wrench (Steel)
・Overall Length(mm): 150

[Features]
・Push the button for adjustment on the workpiece
・Fine adjustment for optimum adaptation to different sizes of workpieces and a comfortable handle width
・Self-locking on pipes and nuts: no slipping on the workpiece and low handforce required
・Gripping surfaces with special hardened teeth, teeth hardness approx. 61 HRC: high wear resistance and stable gripping
・Box-joint design for high stability due to double guide
・Reliable catching of the hinge bolt: no unintentional shifting
・Pinch guard prevents operators' fingers being pinched

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87 01 150 D1

Part Number
87 01 150 D1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.68 €

1 22 Days

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Steel) Overall Length(mm) 150 Manufacturer part # 87 01 150 D1
Weight(g) 170

Tech Support