Spiral Tap For Through Holes & Trapezoidal Threads, For Left-Handed Threads SL LH Tr (Part Numbers)

Spiral Tap For Through Holes & Trapezoidal Threads, For Left-Handed Threads SL LH Tr
[Features]
· The angle of the thread crest is 30°.
· The symbol used for the thread is represented by "Tr."

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZYT10Q0HEB
ZYT12Q0HEB
ZYT12S0HEB
ZYT14S0HEB
ZYT16S0HEB
ZYT16U0HEB
ZYT18U0HEB
ZYT20U0HEB
ZYT22W0HEB
ZYT24W0HEB
ZYT25W0HEB
ZYT26W0HEB
ZYT28W0HEB
ZYT30Y0HEB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

391.90 €

1 7 Days Tr 10226P160707.8693

517.86 €

1 8 Days Tr 12230P1708097103

517.86 €

1 8 Days Tr 12323P1909597103

642.45 €

1 8 Days Tr 14323P19095119123

779.31 €

1 8 Days Tr 16325P2001001310133

779.31 €

1 8 Days Tr 16422.5P220120129123

963.13 €

1 8 Days Tr 18422.5P2201201411144

1,119.73 €

1 8 Days Tr 20424.5P2301301612154

1,296.76 €

1 8 Days Tr 22522P2501501814174

1,480.59 €

1 8 Days Tr 24524P2601601915184

1,596.34 €

1 8 Days Tr 25525P2701702015184

1,698.47 €

1 8 Days Tr 26527P2801802117204

1,895.91 €

1 8 Days Tr 28528P2901902217204

2,072.93 €

1 8 Days Tr 30625P3002002419224

Loading...

  1. 1

Basic information

Screw Types Trapezoid Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For through hole Coating Y/N N/A
Threaded Direction Left

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360