Manufacturer part number: CERFM0295
Brand: OKAZAKI SEIKO
Price: 121.05 €
Delivery time: 10 Days
Tool Diameter: 2.95 mm
Groove Length: - mm
Length under neck: 35 mm
Chamfer length: 0.2 mm
Overall Length L: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CERFM0295
Part Number
|
---|
CERFM0295 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | Internal Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
121.05 € | 1 | 10 Days | 2.95 | - | 35 | 0.2 | 60 | 3 | φ1.0 |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | Available | Number of flutes NT | 4 |
Diameter tolerance | 0 to +0.005 | Tip chamfer angle | 45° | Surface Treatment | OK Tough Coat |
Torsional Angle | Right 30° |
This page is Carbide Reamer with End Blade CERFM (OK Tough Coat), part number CERFM0295.
You can find the detail information about specifications and dimensions on part number CERFM0295.
Configure
Basic Attributes
Groove Length(mm)
Type
Tool Diameter(mm)
Length under neck(mm)
Chamfer length(mm)
Overall Length L(mm)
Handle Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CERFM0296 |
CERFM0297 |
CERFM0298 |
CERFM0299 |
CERFM0300 |
CERFM0301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | Internal Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
121.05 € | 1 | 10 Days | 2.96 | - | 35 | 0.2 | 60 | 3 | φ1.0 | ||
121.05 € | 1 | 10 Days | - | - | 35 | 0.2 | 60 | 3 | φ1.0 | ||
121.05 € | 1 | 10 Days | - | - | 35 | 0.2 | 60 | 3 | φ1.0 | ||
121.05 € | 1 | 10 Days | - | - | 35 | 0.2 | 60 | 3 | φ1.0 | ||
121.05 € | 1 | 10 Days | - | - | 35 | 0.2 | 60 | 3 | φ1.0 | ||
121.05 € | 1 | 10 Days | - | - | 35 | 0.2 | 60 | 3 | φ1.0 |