Manufacturer part number: WAG-125
Brand: MOTOYUKI
Price: 76.08 €
Delivery time: 6 Days
Outer Diameter: 125 mm
Blade thickness: 2.2 mm
Hole Diameter: 22 mm
Max. Rotational Speed: 12200 rpm
JAN Code: 4920350004328
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WAG-125
Part Number
|
---|
WAG-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Maximum Number of Rotation (min-1) | Included ring bore diameter (mm) | Mass (g) | Inch Display | Ordering unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.08 € | 1 | Available | 6 Days | 125 | 2.2 | 22 | 12200 | 4920350004328 | 492-3456 | 12200 | 20 | 160 | 5" | 1 pc. |
Loading...
Product Type | Diamond cutter | Wheel Type | Wave Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | For concrete, mortar | Tip Height(mm) | 7 | Packaging Quantity(Sheets) | 1 |
Base Metal Material | Tool Steel | Chip Material | Diamond Abrasive Grain | Compatible Model | Disc Grinder/Cutter |
Ordering unit | 1 pc. |
This page is Diamond Saw Blade, Global Saw, (Dry Type) Wave Type, part number WAG-125.
You can find the detail information about specifications and dimensions on part number WAG-125.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Blade thickness(mm)
Hole Diameter(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Ordering unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WAG-105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Maximum Number of Rotation (min-1) | Included ring bore diameter (mm) | Mass (g) | Inch Display | Ordering unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.68 € | 1 | Available | 6 Days | 105 | 2 | 20 | 14500 | 4920350003406 | 492-3448 | 14500 | 15 | 100 | 4" | - |