Slim Insulated Screwdriver

Slim Insulated Screwdriver
  • Volume Discount
[Features]
· 1000 V insulation spec.
· Slim tip convenient for narrow spaces.
· The blade suppresses cam-out thanks to the torsion effect.
· Includes magnet.
· The shaft coating is made of PP for increased strength.
[Applications]
· For work related to electricity or communication facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7900-1-100
7900-2-100
7900-2-150
7900-3-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip shaft diameter
(mm)
JAN Code Trusco Code Mass
(g)

8.29 €

1 Available 6 Days Phillips (+)No. 1-100183φ54962485413217471-769456

8.95 €

1 Available 6 Days Phillips (+)No. 2-100198φ64962485413224471-770888

9.49 €

1 Available 6 Days Phillips (+)No. 2-150248φ64962485413231471-7716100

9.88 €

1 Available 6 Days Phillips (+)No. 3-150248φ64962485413248471-7724100

Loading...

  1. 1

Tech Support