Precision Snap Ring Pliers for Holes 4821-J

Precision Snap Ring Pliers for Holes 4821-J
  • Volume Discount
90° bent head tip is made of tough special spring steel. The tool life is more than 10 times that of general snap ring pliers. It uses a screw joint and moves very smoothly. The forged body results in exceptional sturdiness.

[Features]
· 90° bent head.
· Head finish: Rust-proof finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4821-J41

Part Number
4821-J41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.12 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Retaining Ring Pliers Overall Length(mm) 305
Shaft/hole For Hole With or without Spring N/A Tip claw diameter(mm) 3.2
Single Product/Set Classification Single Item Compatible inner diameter(φ mm) 85-140 Main body: option Main Body
JAN Code 4003773050346 Specifications Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish) Features As the tip bit has a wide contact area with the ring, it can retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel.

This page is Precision Snap Ring Pliers for Holes 4821-J, part number 4821-J41.
You can find the detail information about specifications and dimensions on part number 4821-J41.

Tech Support