Flex Combination Wrench (Spline Socket Shape) (Part Numbers)

Flex Combination Wrench (Spline Socket Shape)
  • Volume Discount
Tool that integrated wrench and socket. Socket area has oscillating mechanism that can dodge obstacles in narrow places. Excellent fast forward effect. Make straight to use like the handle of screwdriver. The socket area has spline shape, and one size fits various screws. Color coded for easy identification of size.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SFC080
SFC100
SFC120
SFC170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

13.68 €

1 Available 6 Days 165884989530030731439-199358

14.63 €

1 Available 6 Days 18510104989530030748439-200183

16.26 €

1 Available 6 Days 21012124989530030755439-2019138

23.64 €

1 Available 9 Days 24517174989530030786439-2043234

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism N/A Swivel (flex) Available
Single Product/Set Classification Single Item

Tech Support