Deburring Blade (Reverse Boring Bar)【1-10 Pieces Per Package】

Deburring Blade (Reverse Boring Bar)

Click on this image to zoom in.

Click on this image to zoom in.

  • M-BR1010
  • M-BR2010
  • M-BR3001
  • Volume Discount
Deburring Blade (Back Spot Facing Bar)
This is a set of back spot facing bars for small to large hole diameters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BR1001
BR1010
BR2001
BR2010
BR3001
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Name / Shape Operating Range
(mm)
Pcs. per Pkg.
(Book)
Applicable Handles (Manufacturer part number) Specifications Mass
(g)

22.46 €

1 Available 6 Days R13-5.51Mini Inversed Spot Facing Bar RC1000With mounting screws4

120.21 €

10 Pieces Per Package

1 pack Available 6 Days R13-5.510Mini Inversed Spot Facing Bar RC1000-5

22.46 €

1 Available 6 Days R25-101Inversed spot facing bar RC2000With mounting screws4

123.45 €

10 Pieces Per Package

1 pack Available 6 Days R25-1010Inversed spot facing bar RC2000-7

32.77 €

1 Available 6 Days R310-221Reversible Countersink Bar RC2200With mounting screws6

Loading...

  1. 1

Basic information

Product Type Manual Product Content Blade Blade tip angle 90°

Tech Support