Manufacturer part number: VFSHMQ4.0IL
Brand: YAMAWA MFG
Price: 29.97 €
Delivery time: 8 Days
Nominal: M4
Pitch, Number of Threading: 0.7 mm
Overall Length (L): 52 mm
Class: P2
Thread Length: 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFSHMQ4.0IL
Part Number
|
---|
VFSHMQ4.0IL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.97 € | 1 | 8 Days | M4 | 0.7 | 52 | P2 | 11 | 17 | 5 | 4 | 7 | c | L15° |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For through hole |
Coating Y/N | Available | Coating Type | TiN | Number of Grooves | 3 |
This page is Spiral Tap for Through Holes for High Speed F-SL, part number VFSHMQ4.0IL.
You can find the detail information about specifications and dimensions on part number VFSHMQ4.0IL.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VFSHMQ3.0GL |
VFSHMQ5.0KL |
VFSHMQ6.0ML |
VFSHMR010NL |
VFSHMR010OL |
VFSHMR012OL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.58 € | 1 | 8 Days | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | c | L15° | ||
32.09 € | 1 | Available | 8 Days | M5 | 0.8 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c | L15° | |
34.45 € | 1 | Available | 8 Days | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | 15° | |
52.01 € | 1 | 8 Days | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | e | 15° | ||
52.01 € | 1 | 6 Days | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | e | 15° | ||
65.58 € | 1 | Available | 8 Days | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | e | 15° |