Manufacturer part number: CHRSM0395
Brand: OKAZAKI SEIKO
Price: 35.79 €
Delivery time: 10 Days
Tool Diameter: 3.95 mm
Groove Length: 22 mm
Chamfer length: 0.5 mm
Overall Length L: 60 mm
Handle Diameter D: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHRSM0395
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Helical | Base Blade Y/N | N/A | Number of flutes NT | 4 |
Tool Material Type | Carbide | Diameter tolerance | 0~+0.005 | Tip chamfer angle | 30° |
Torsional Angle | 30°L |
This page is CHRSM Short Carbide Helical Reamer (Hundredths Range), part number CHRSM0395.
You can find the detail information about specifications and dimensions on part number CHRSM0395.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Chamfer length(mm)
Overall Length L(mm)
Handle Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHRSM0298 |
CHRSM0299 |
CHRSM0300 |
CHRSM0396 |
CHRSM0397 |
CHRSM0398 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|
33.68 € | 1 | Available | 10 Days | 2.98 | 22 | 0.5 | 60 | 3 | |
33.68 € | 1 | Available | 10 Days | 2.99 | 22 | 0.5 | 60 | 3 | |
33.68 € | 1 | Available | 10 Days | 3 | 22 | 0.5 | 60 | 3 | |
35.79 € | 1 | Available | 10 Days | 3.96 | 22 | 0.5 | 60 | 4 | |
35.79 € | 1 | Available | 10 Days | 3.97 | 22 | 0.5 | 60 | 4 | |
35.79 € | 1 | Available | 10 Days | 3.98 | 22 | 0.5 | 60 | 4 |