Drill Chuck for 2LOCK NC (NBT50-NPU8-170)

Drill Chuck for 2LOCK NC NBT50-NPU8-170

Product Details:

Manufacturer part number: NBT50-NPU8-170

Brand: NIKKEN KOSAKUSHO

Price: 382.89

Delivery time: 8 Days


Technical Data:

Retainable blade diameter: 0.3~8 mm

Holder Length L: 175.5~182.5 mm

Spindle side applicable holder: Taper NO.50

Weight: 4.3 kg

Chuck end outer diameter: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBT50-NPU8-170

Part Number
NBT50-NPU8-170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Spindle side applicable holder Weight
(kg)
Chuck end outer diameter
(mm)

382.89 €

1 8 Days 0.3~8175.5~182.5Taper NO.504.338

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Drill
Notes Wrench is not included

Tech Support