Mega Micro Chuck (High Rigidity Type) (BBT30-MEGA3S-105T)

Mega Micro Chuck (High Rigidity Type) BBT30-MEGA3S-105T

Product Details:

Manufacturer part number: BBT30-MEGA3S-105T

Brand: BIG KAISER

Price: 211.27

Delivery time: 9 Days


Technical Data:

Spindle types: BT30

Retainable blade diameter: 0.45~3.25 mm

Holder Length L: 105 mm

φD1: 21 mm

Compatible Collet: NBC3S-□


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBT30-MEGA3S-105T

Part Number
BBT30-MEGA3S-105T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φD1
(mm)
Compatible Collet L1
(mm)
Maximum Gripping Diameter
(mm)
φd
(mm)
Mass
(g)
Big Plus BT NO. G H1
(mm)
H2
(mm)

211.27 €

1 9 Days BT300.45~3.2510521NBC3S-□783.2510490BBT30M4 P0.72238

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 50000

Tech Support