Single Bit (3S0050)

Single Bit 3S0050

Click on this image to zoom in.

Click on this image to zoom in.

  • 1S0070
  • 1S2070
  • 1S2050
  • 3S0050
  • 3S2075
  • 3S1050~3S3300
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 3S0050

Brand: NAGAHORI INDUSTRY

Price: 4.81

Delivery time: 6 Days


Technical Data:

Shank diameter: 6.35 mm

Overall Length: 50 mm

Tip size / Phillips (+): No. 0

Trusco Code: 375-8150

Mass: 11.5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3S0050

Part Number
3S0050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Trusco Code Mass
(g)

4.81 €

10 Available 6 Days 6.3550No. 0375-815011.5

Loading...

  1. 1

Basic information

Tip Type Phillips (+) Single Product Set Product Single Item Bit Quantity 10
Presence of magnet at the blade tip N/A Whether there is a double-end function N/A

This page is Single Bit, part number 3S0050.
You can find the detail information about specifications and dimensions on part number 3S0050.

Variation of this product

Part Number
1S2150
3S2200
3S3150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Trusco Code Mass
(g)

4.65 €

10 Available 6 Days 5150No. 2396-278427.5

5.04 €

10 Same day

Stock

6.35200No. 2375-823155.5

4.24 €

10 Same day

Stock

6.35150No. 3375-827341.0

Tech Support