Manufacturer part number: AHTE5-5
Brand: EIKOSHA
Price: 327.64 €
Delivery time: 6 Days
Single corner (θ): 5 Degree
Tip diameter (D): 5 φ
Blade length (ℓ): 35 mm
Shank diameter (d): 10 mm
Overall Length (L): 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHTE5-5
Part Number
|
---|
AHTE5-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large Diameter (φ mm) | |
---|---|---|---|---|---|---|---|---|---|---|
327.64 € | 1 | Available | 6 Days | 5 | 5 | 35 | 10 | 100 | 11.12 |
Loading...
Type | Tapered square | work material | General Steel / Aluminum / Copper / Graphite | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Torsional Angle | Right Torsion 30 | Small diameter tolerance (D1) | -0.05~-0.01 |
Angle Tolerance (θ) | ±5′ | Shank diameter tolerance (d) | h6 |
This page is Carbide Air Wheel Solid Taper End Mill, part number AHTE5-5.
You can find the detail information about specifications and dimensions on part number AHTE5-5.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Tip diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Large Diameter(φ mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHTE10-2 |
AHTE10-2.5 |
AHTE10-3 |
AHTE5-7 |
AHTE6-0.5 |
AHTE6-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large Diameter (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|
678.26 € | 1 | Available | 6 Days | 2 | 10 | 50 | 12 | 120 | 13.49 | |
706.32 € | 1 | Available | 6 Days | 2.5 | 10 | 50 | 12 | 120 | 14.36 | |
723.17 € | 1 | Available | 6 Days | 3 | 10 | 50 | 12 | 120 | 15.24 | |
539.06 € | 1 | Available | 6 Days | 7 | 5 | 35 | 12 | 100 | 13.59 | |
251.90 € | 1 | Available | 6 Days | 0.5 | 6 | 35 | 6 | 100 | 6.61 | |
251.91 € | 1 | Available | 6 Days | 1 | 6 | 35 | 6 | 100 | 7.22 |