Manufacturer part number: CC-EML-3
Brand: OSG
Price: 20.26 €
Delivery time: 6 Days
Blade diameter (D): 3 φ
Blade length (ℓ): 15 mm
Shank diameter (d): 6 mm
Overall Length (L): 60 mm
Tool No.: 81006
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-EML-3
work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | shank | Straight |
This page is End Mill (Multi-Flute Center-Cutting Long Type), CC-EML, part number CC-EML-3.
You can find the detail information about specifications and dimensions on part number CC-EML-3.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC-EML-13 |
CC-EML-14 |
CC-EML-15 |
CC-EML-30 |
CC-EML-31 |
CC-EML-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
39.65 € | 1 | Available | 6 Days | 13 | 55 | 12 | 105 | 81023 | |
39.65 € | 1 | 6 Days | 14 | 55 | 16 | 110 | 81024 | ||
43.76 € | 1 | Available | 6 Days | 15 | 65 | 16 | 120 | 81025 | |
145.71 € | 1 | 6 Days | 30 | 90 | 25 | 160 | 81040 | ||
184.17 € | 1 | 6 Days | 31 | 95 | 32 | 180 | 81041 | ||
180.38 € | 1 | 6 Days | 32 | 95 | 32 | 180 | 81042 |