Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LOS05 |
LOS06 |
LOS08 |
LOS10 |
LOS12 |
LOS16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.83 € | 1 | 7 Days | M5 | 25 | 5 | 3 | 3 | 8 | 16 | M5 | ||
50.92 € | 1 | 5 Days | M6 | 30 | 6 | 5 | 4 | 10 | 24 | M6 | ||
50.95 € | 1 | 7 Days | M8 | 40 | 8 | 5 | 5 | 13 | 32 | M8 | ||
52.61 € | 1 | 7 Days | M10 | 50 | 10 | 6 | 6 | 17 | 35 | M10 | ||
57.41 € | 1 | 12 Days | M12 | 65 | 12 | 8 | 8 | 19 | 46 | M12 | ||
73.90 € | 1 | 7 Days | M16 | 70 | 16 | 10 | 10 | 24 | 52 | M16 |
Loading...
Material | SUM22 | Heat Treatment | Tempering HRC50-60 |
---|
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Screw Diameter
Type
Filter by standard shipping days
Optional Attributes