LCD Battery Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL-130 AN

Part Number
PL-130 AN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 30 Product size (length)(mm) 160 Product size (width)(mm) 63
Temperature reading range (max.)(°C) 60 Temperature reading range (min.)(°C) -10 Weight(g) 321
Power supply (details) 3x AAA battery Calibrated to Manufacturer's standards (no certificate) Accuracy(%) 3
Air speed reading range (min.)(m/s) 0.4 Air speed reading range (max.)(m/s) 30 Product type Anemometer
Temperature reading range -10 up to 60 °C Wind speed resolution(m/s) 0.01

This page is LCD Battery Tester, part number PL-130 AN.
You can find the detail information about specifications and dimensions on part number PL-130 AN.

Tech Support