Feeding Isolator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-420

Part Number
857-420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection Spring Ambient temperature (max.)(°C) +70 Current consumption(mA)
< 45
Input resistance(Ω) ≤ 50 Input signal(mA) 0 - 20 mA. 4 - 20 Insulation (material) Polyamide 6.6
Load 2 kΩ / 600 Ω Min. ambient temperature(°C) -25 Output signal(V) 0 - 20 mA. 4 - 20 mA. 0 - 5 V. 0 - 10 V. 2 - 10 V. 1 - 5
Product size (height)(mm) 96 Product size (width)(mm) 6 Product size (length)(mm) 94
Setting type DIP switch Supply voltage(V) 16.8 V - 31.2 Type 857-420
Type (manufacturer type) 857-420 Type (misc.) With current and voltage output

This page is Feeding Isolator, part number 857-420.
You can find the detail information about specifications and dimensions on part number 857-420.

Tech Support