Temperature Needle Probe / -40~260°C

Temperature Needle Probe / -40~260°C
[Specifications]
・Product type: Temperature needle probe
・Calibrated to: Manufacturer's standards (no certificate)
・Sensor type: J
・Probe length(mm): 140
・Temperature reading range: -40 up to +260 °C

[Features]
・Type J thermocouple probe for air and non-caustic gases
・The sharp tip pierces pipe insulation and the flat surface makes good contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1288218

Part Number
1288218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.15 €

1 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -40 Temperature measurement range (upper limit)(°C) +260 Calibrated to Manufacturer's standards (no certificate)
Product type Temperature needle probe Connector (testing equipment) TE mini I/O connector Probe length(mm) 140
Sensor type J Temperature reading range -40 up to +260 °C

This page is Temperature Needle Probe / -40~260°C, part number 1288218.
You can find the detail information about specifications and dimensions on part number 1288218.

Tech Support