Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3VA99880AB23
Product size (height)(mm) | 56 | Product size (width)(mm) | 7 | Product size (depth)(mm) | 30 |
---|---|---|---|---|---|
Product type | Contactor | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
IP rating | IP20 | Mounting type (relays) | Push-fit |
This page is Electrical alarm switch, part number 3VA99880AB23.
You can find the detail information about specifications and dimensions on part number 3VA99880AB23.