Manufacturer part number: 3200687
Brand: PHOENIX CONTACT
Price: 0.03 €
Delivery time: 7 Days
Colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3200687
Product size (length)(mm) | 12 | AWG max.(AWG) | 22 | Insulation material | PP |
---|---|---|---|---|---|
Cross-section x Sleeve length | 1 x 0.50 mm² x 6 mm | Temperature range(°C) | +105 | Connector type (category) | Ferrule |
Contact material | Cathode copper, tin plated | Insulation type | Partially insulated |
This page is Ferrule 1 x 0.50 mm² x 6 mm Partially insulated, part number 3200687.
You can find the detail information about specifications and dimensions on part number 3200687.
Part Number |
---|
3201301 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
0.03 € | 5400 | 7 Days | [Other] Orange |