Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1853971 |
1853984 |
1854006 |
1854035 |
1854051 |
1854970 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Min. temperature (°C) | Spanner size (mm) | Accessory type | External thread | Industrial goods | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.46 € | 45 | 28 Days | - | - | - | - | - | Yes | - | |||
4.46 € | 45 | 25 Days | - | - | - | - | - | Yes | - | |||
8.10 € | 25 | 25 Days | - | - | - | - | - | Yes | - | |||
8.10 € | 25 | 7 Days | - | - | - | - | - | Yes | - | |||
8.10 € | 25 | 29 Days | - | - | - | - | - | Yes | - | |||
10.77 € | 20 | 25 Days | 125 | -40 | 30 | Grommet | PG21 | - | IP67 |
Loading...