Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 02 000 8484
Nominal current(A) | 2 | Nominal voltage(V) | 1000 | Connection | Crimp |
---|---|---|---|---|---|
Total number of pins | 1 | Product size (height)(mm) | 1.2 | Product size (width)(mm) | 19.45 |
Max. temperature(°C) | +125 | Min. temperature(°C) | -55 | Cross section(mm²) | 0.0.9 - 0.5 |
Connection (components) | Crimp | Connector type (category) | Crimp contact | Contact surface | Gold plated |
Contact material | Copper alloy | Case material | PA | DIN standard (connector) | 3C |
Standards/certification marks | DIN 41612 |
This page is B-C Spring Contacts BC For Crimping, part number 09 02 000 8484.
You can find the detail information about specifications and dimensions on part number 09 02 000 8484.