Voltmeter changeover switch 10 A

Voltmeter changeover switch 10 A

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching current (max.)(A): 10
・Functions (switches): latch
・Mounting type: Center lock
・Switch type (category): Voltmeter changeover switch
・Operation type: Toggle

Cam switches of the CG series are designed for universal application and may ideally be used for control switches, instrumentation switches and motor control switches. Different contact designs, contact materials and terminals allow the use as well as in electronic circuitry and in aggressive environments. High contact reliability by multiple, cross-point contacts, CG4 with 1 µ gold plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CG4 A007-624 FS2
CG4 A025-620 FS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Print motif Type (misc.)

43.35 €

1 Available 3 Days 0/L1-N/L2-N/L3-N/L3-L1/L2-L3/L1-L23 phase-to-phase voltages, 3 phases against N with zero position

43.35 €

1 Available 3 Days L1-L2/L1-N/L2-N/L3-N/L3-L1/L2-L33 phase-to-phase voltages, 3 phases against N without zero position

Loading...

  1. 1

Basic information

Operation type Toggle Product size (height)(mm) 30 Product size (width)(mm) 30
Switching current (max.)(A) 10 Casing/button colour Black Connection (components) Plug & Clip
Functions (switches) latch Mounting type Center lock Switch type (category) Voltmeter changeover switch

Tech Support