Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7338221
Height(mm) | 44 | Width(mm) | 482,6 | Depth(mm) | 490 |
---|---|---|---|---|---|
Rated operating voltage DC(V) | 24 | Number of indicator groups | 1 | Number of outputs for acoustic signal generators | 1 |
Number of outputs for optical signal generators | 1 | Interface external | true | With power adaptor/cord | true |
This page is DK EFD III, part number 7338221.
You can find the detail information about specifications and dimensions on part number 7338221.