Bottom Entry Connector with 2.54-mm Pitch, MDF7 Series (Part Numbers)

Bottom Entry Connector with 2.54-mm Pitch, MDF7 Series
  • Volume Discount
With the 2.54-mm pitch bottom entry connector and circuit board height can be set freely. Also able to be connected with IPM and IGBT.

[Features]
▪ Circuit board gap dimensions can be set freely: With the header pin pass-through type construction and a number of header variations, circuit board gap dimensions can be set outside of predetermined levels.
▪ Unified part loading surface: 2 circuit board part loading surfaces can be oriented in the same direction while facing each other.
▪ Rich variation: single-array, double-array, and tin/gold plating available.
▪ In addition, we provide headers that conform to all circuit board gap dimensions for compatibility with items outside the catalog. Feel free to discuss further details with us.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MDF7-5S-2.54DSA(55)
MDF7-12P-2.54DSA(01)
MDF7-18P-2.54DSA(01)
MDF7-25S-2.54DSA(55)
MDF7B-24P-2.54DSA(55)
MDF7P-5P-2.54DSA(55)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact sex Number Of Cores Plating of part touching terminal Product Category Specifications

0.60 €

10 Available 5 Days Female5Tin1-line receptacleNA

1.32 €

5 Available 5 Days Male12Gold1-line pin headerCircuit Board Spacing 2.54 to 5.5mm

1.63 €

1 5 Days Male18Gold1-line pin headerCircuit Board Spacing 2.54 to 5.5mm

1.32 €

5 Available 5 Days Female25Tin1-line receptacleNA

1.21 €

5 Available 6 Days Male24Tin1-line pin headerCircuit Board Spacing 2.54 to 12 mm

0.51 €

5 6 Days Male5Tin1-line pin headerCircuit Board Spacing 2.54 to 8mm

Loading...

  1. 1

Basic information

Connector series initials M/N/O M/N/O MDF Connector Type Board-to-Board
Rated Current(A) 3 Allowable Voltage(V) AC250 Wiring Method Circuit Board Mounting (DIP)
Connection direction Straight Features NA Contact Pitch(mm) 2.54
Operating Temperature Range(°C) -35 to +85 Terminal pitch(mm) 2.54

Tech Support