Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0024.0408 |
K0024.0510 |
K0024.0612 |
K0024.0816 |
K0024.1020 |
K0024.1224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | A1 (mm) | A2 (mm) | D=Thread | D1 max. (mm) | H (mm) | L=Thread length (mm) | S1 (travel) (mm) | SW (mm) | Tightening torque max. (Nm) | X (mm) | Z (mm) | Clamping force (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.91 € | 1 | 4 Days | 3 | 4.6 | 4 | M4 | 9.2 | 3 | 8 | 0.6 | 2.5 | 1.5 | 3.5 | 4.2 | 0.09 | ||
18.40 € | 1 | 4 Days | 3.5 | 5.7 | 5 | M5 | 11.4 | 4 | 10 | 0.7 | 3 | 2 | 4.2 | 5.2 | 0.1 | ||
19.32 € | 1 | 4 Days | 4.5 | 7.1 | 6.1 | M6 | 14.2 | 5 | 12 | 1 | 4 | 4.5 | 5.4 | 6.4 | 0.3 | ||
20.38 € | 1 | 4 Days | 5.5 | 8.9 | 7.7 | M8 | 18 | 6 | 16 | 1.2 | 5 | 20 | 6.6 | 8 | 2.7 | ||
21.62 € | 1 | 4 Days | 6.5 | 11.1 | 9.4 | M10 | 22.2 | 7 | 20 | 1.7 | 6 | 30 | 8.3 | 9.8 | 4 | ||
22.77 € | 1 | 4 Days | 8 | 13.5 | 11.6 | M12 | 27 | 9 | 24 | 1.9 | 8 | 44 | 10.1 | 12 | 5.4 |
Loading...
Item | Spiral Cam Screw | Main material | mild steel |
---|
Configure
Basic Attributes
A(mm)
A1(mm)
A2(mm)
D=Thread
D1 max.(mm)
H(mm)
L=Thread length(mm)
S1 (travel)(mm)
SW(mm)
Tightening torque max.(Nm)
X(mm)
Z(mm)
Clamping force(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes