HYDAC Return Line Filter RFN

HYDAC Return Line Filter RFN
[Specifications]
・Filter type: Return line filter
・Clogging indicator design: Electrical
・Sealing material: NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1253347

Part Number
1253347
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 100 Clogging indicator design Electrical Filter type Return line filter
Customs tariff weight(kg) 1.5 Customs tariff weight unit kg Bypass valve yes/no Yes
Norm DIN 24550 Maximum operating pressure (bar) 1 Max. differential pressure of filter element 20
Design size 100 Switching pressure (bar) 2.5 Type RFN
Filter material Glass fiber fleece Connection size G1 Bypass opening pressure (bar) 3.5
Customs tariff item number 84212980 Customs tariff weight per 1 Filter rating (µm) 10
Customs tariff country of origin DE Sealing material NBR

This page is HYDAC Return Line Filter RFN, part number 1253347.
You can find the detail information about specifications and dimensions on part number 1253347.

Tech Support