5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY3000 / 5000 Series

5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY3000 / 5000 Series
· Manifold for SY3000 base mounted valves
· Common supply and exhaust can be located on U, D or both sides
· DIN rail mounted
· Maximum 20 stations available as standard
· Valves individually wired
· 4 port sizes available

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y3-45-02D-C6-Q

Part Number
SS5Y3-45-02D-C6-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.19 €

1 39 Days

Loading...

  1. 1

Basic information

Mounting Method Direct mounting Number of Stations 2 Port pipe connection port diameter ø6 one-touch fitting
Specifications Internal pilot Common specifications Negative common CE compliant CE Marked

This page is 5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY3000 / 5000 Series, part number SS5Y3-45-02D-C6-Q.
You can find the detail information about specifications and dimensions on part number SS5Y3-45-02D-C6-Q.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360