Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5Q41-0702LD0-W-Q
Number of Stations | 7 | Port pipe connection port diameter | Rc 1/4 | Specifications | External pilot |
---|---|---|---|---|---|
Thread standard | Rc | Protective structure | IP65 | Lead wire length(m) | 0.6 / Without cable |
CE compliant | CE Marked | Electrical entry direction | Plug-in L kit D side |
This page is 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ4000 Series, part number VV5Q41-0702LD0-W-Q.
You can find the detail information about specifications and dimensions on part number VV5Q41-0702LD0-W-Q.