Bushes P20 Series

Bushes  P20 Series
[Specifications]
・I.D. d(mm): 16-90
・O.D. D(mm): 18-95

[Features]
・Low installation space requirements
・Extremely easy assembly
・Low friction value
・Good chemical resistance
・P20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAP1612 P20
PAP3030 P20
PAP3520 P20
PAP4020 P20
PAP5060 P20
PAP6070 P20
PAP8060 P20
PAP9060 P20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

1.95 €

1 4 Days 161840289776569345.012

3.82 €

1 4 Days 3034402897765804445.030

3.88 €

1 4 Days 3539402897765823535.020

4.60 €

1 4 Days 4044402897765838939.020

10.73 €

1 4 Days 50554028977658808188.060

-

1 Quote 60654028977677335254.0000270

29.55 €

1 4 Days 80854028977659485291.060

39.20 €

1 4 Days 90954028977659621333.060

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::110 Lubrication & Maintenance Low-maintenance. for lubricated applications Material Leaded

Tech Support