Toroidial roller bearings TN9C3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2213 TN9C3

Part Number
C2213 TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

237.78 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 65 O.D. D(mm) 120 Width B(mm) 31
Precision (JIS) Grade 5 Bore Cylindrical Cage Polyamide cage
Clearance Slightly increased radial clearance EAN 7316570717525 Seal None. open bearing
Temperature range -20 to +120 °C Weight(g) 1381.0

This page is Toroidial roller bearings TN9C3 Series, part number C2213 TN9C3.
You can find the detail information about specifications and dimensions on part number C2213 TN9C3.

Tech Support