Pivot Jaws, movable / Jaw, movable

Pivot Jaws, movable / Jaw, movable
One side smooth and ground, the other side ribbed. 360° swivel. Use together with hardened base jaws (Art. No. 1701.120). Suitable for mounting of swap-on parallels (Art. No. 1701.190 - 1701.200).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.180

Part Number
1701.180
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

692.32 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 124.4 c(mm) 24 h(mm) 39.5
l1(mm) 84 l2(mm) 62 Jaw width(mm) 125
Material Steel, hardened Conflict Minerals free yes REACH compliant yes
Weight(g) 3350

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360