Deep groove ball bearings / single row / 63xx-C / 2Z Gap seal / 63xx-C2Z / similar to DIN 625-1 / FAG (6306-C-2Z)

Deep groove ball bearings / single row / 63xx-C / 2Z Gap seal / 63xx-C2Z / similar to DIN 625-1 / FAG 6306-C-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 6306-C-2Z

Brand: FAG

Price: 7.68

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 30 φ

Outer Diameter D: 72 φ

Width B (or T): 19 mm

Basic Dynamic Load Rating: 32000 N

Maximum Allowable Rotational Speed: 12800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6306-C-2Z

Part Number
6306-C-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

7.68 €

1 Available 3 Days 3072193200012800Radial16200

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 63xx-C / 2Z Gap seal / 63xx-C2Z / similar to DIN 625-1 / FAG, part number 6306-C-2Z.
You can find the detail information about specifications and dimensions on part number 6306-C-2Z.

Variation of this product

Part Number
6303-C-2Z-C3
6305-C-2Z
6305-C-2Z-C3
6306-C-2Z-C3
6307-C-2Z
6307-C-2Z-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

4.33 €

1 Available 7 Days 174714----
-

7.79 €

1 Available 5 Days 256217----
-

7.79 €

1 Available 5 Days 256217----
-

7.68 €

1 Available 3 Days 307219----

14.68 €

1 Available 5 Days 3580213700011500Radial19100
-

14.68 €

1 Available 5 Days 358021----

Tech Support