Deep groove ball bearings / double row / 43xx-B / plastic cage / 43xx-B / similar to DIN 625-3 / FAG (4309-B-TVH)

Deep groove ball bearings / double row / 43xx-B / plastic cage / 43xx-B / similar to DIN 625-3 / FAG 4309-B-TVH

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / double row / 43xx-B / plastic cage / 43xx-B / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 43xx-B / plastic cage / 43xx-B / similar to DIN 625-3 / FAG
  • Volume Discount

Product Details:

Manufacturer part number: 4309-B-TVH

Brand: FAG

Price: 122.49

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 45 φ

Outer Diameter D: 100 φ

Width B (or T): 36 mm

Basic Dynamic Load Rating: 75000 N

Maximum Allowable Rotational Speed: 5400 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4309-B-TVH

Part Number
4309-B-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

122.49 €

1 Available 3 Days 451003675000540060000----

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Deep groove ball bearings / double row / 43xx-B / plastic cage / 43xx-B / similar to DIN 625-3 / FAG, part number 4309-B-TVH.
You can find the detail information about specifications and dimensions on part number 4309-B-TVH.

Variation of this product

Part Number
4310-B-TVH
4311-B-TVH
4312-B-TVH
4313-B-TVH
4314-B-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

146.60 €

1 Available 5 Days 501104092000480076000----

164.62 €

1 Available 3 Days 5512043111000435090000----

230.30 €

1 Available 5 Days 60130461280003950106000----

261.42 €

1 Available 4 Days 65140481370003850114000AvailableAvailable3.49kg

314.75 €

1 Available 9 Days 70150511560003550131000AvailableAvailable3.99kg

Tech Support