Stainless Steel-Spring latches for welding / GN 722.1

Stainless Steel-Spring latches for welding / GN 722.1
  • Volume Discount
Stainless Steel-Spring latches GN 722.1 are used when the indexing pin is temporarily not allowed to protrude. The indexing pin retracts by turning the latch by 180°. A lock notch will hold the latch in both positions.
The square bar allows the latch to be welded in any desired position. To prevent excessive heating up and the resulting change in the spring properties, fixing with welding spots is recommended.
Stainless Steel-Spring latches GN 722.1 are designed for use in steel construction or in locksmith shops where less precise positioning / locking is normally required. The dimensional tolerances are therefore chosen to ensure that functional safety is guaranteed under dirt exposure and that cost-effetive production methods are used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722.1-12-20-A-A4

Part Number
722.1-12-20-A-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.38 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Material Stainless Steel Bolt diameter d 12 Square s 20

This page is Stainless Steel-Spring latches for welding / GN 722.1, part number 722.1-12-20-A-A4.
You can find the detail information about specifications and dimensions on part number 722.1-12-20-A-A4.

Tech Support