Clamp mounts for toggle clamps with forked clamping arm / Steel / zinc plated, blue passivated / GN 801

Clamp mounts for toggle clamps with forked clamping arm / Steel / zinc plated, blue passivated / GN 801
  • Promotional pricing
  • Volume Discount
GN 801 clamp mounts have been developed for use with toggle clamps that are designed with a forked clamping arm.
The clamp mount can be moved along the clamping arm. Once the desired position is reached, you can secure the mount in place with the clamping screw.
The d2 thread functions to hold pressure screws, pressure dies and similar devices.
The ideal clamping height can be adjusted without loosening the clamp mount on the forked clamping arm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
801-16-M6
801-18-M8
801-22-M10
801-24-M10
801-26-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread diameter d2

5.10 €

2.70 €

1 Available Same day

Stock

16M 6

7.02 €

3.72 €

1 Available Same day

Stock

18M 8

7.88 €

4.18 €

1 Available Same day

Stock

22M 10

9.10 €

4.82 €

1 Available Same day

Stock

24M 10

9.82 €

5.20 €

1 Available Same day

Stock

26M 10

Loading...

  1. 1

Tech Support