Special Frame M4 Series Sliding Door Frame AFR-2030

Special Frame M4 Series Sliding Door Frame AFR-2030
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFR-2030-[15-3000/1]

Part Number
AFR-2030-[15-3000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
1 9 Days 1015 ~ 3000

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support